Contact
0

Shopping cart is loading.


Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

Hex head screw plugs with shoulder, metric fine thread

BN 444 - short thread

DIN 7604 A


  • short thread

Headform
Headform Hexagonal with collar
Drive
Drive Hexagon
Material
Material Steel
Surface
Surface zinc plated blue
Version
Version short thread

All features
  • short thread

M8x1: not included in DIN 7604 A


Standard

DIN 7604 A

Product features

  • short thread

Features

Headform
Headform Hexagonal with collar
Drive
Drive Hexagon
Material
Material Steel
Surface
Surface zinc plated blue
Version
Version short thread




Suitable for this


BN 447 - DIN 7603 A

Sealing rings for fittings and screw plugs - Copper - plain

BN 449 - DIN 7603 A

Sealing rings for fittings and screw plugs - Vulcanized fiber

BN 450 - DIN 7603 A

Sealing rings for fittings and screw plugs - Aluminum - plain