Contact
-

Shopping cart is loading.


Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

NORD-LOCK® NLspss-254

BN 65202 - Wedge lock washers adhered in pairs

  • 1.4547 (254 SMO®)

Brand
Brand NORD-LOCK®
Brandtype
Brandtype NLspss-254
Material
Material Stainless steel
Material type
Material type 1.4547
Material execution
Material execution surface-hardened

All features


Product features

  • 1.4547 (254 SMO®)

Additional information

General salt water applications, pumps, corrosive and chloride applications, heat exchangers, nuclear, desalination, food processing & medical equipment. A technical brochure is available on request.

Features

Brand
Brand NORD-LOCK®
Brandtype
Brandtype NLspss-254
Material
Material Stainless steel
Material type
Material type 1.4547
Material execution
Material execution surface-hardened

Functional principle

NORD-LOCK® washers must not be used on washers that are not captivated in place.

Assembly notice

Use for screw strength up to A4-80.
1) NORD-LOCK® for use on large/long holes or soft materials. NORD-LOCK® washers with enlarged outer diameter (sp) in combination with flanged nuts/bolts are recommended for use on large/long holes or soft materials.

Illustration assembly