Prevailing torque type hex lock nuts thin type, with polyamide insert
BN 20227
DIN 985
(Standard withdrawn)
~UNI 7474
Material |
Material
Steel
|
Property class |
Property class
6
|
Surface |
Surface
zinc plated with thick layer passivation
|
All features
M10; M12; M14: wrench size according to ISO on request
Standard
Features
Material |
Material
Steel
|
Property class |
Property class
6
|
Surface |
Surface
zinc plated with thick layer passivation
|
BN 161 - DIN 985
Prevailing torque type hex lock nuts thin type, with polyamide insert - Steel - 6 - zinc plated blue
BN 41161 - DIN 985
Prevailing torque type hex lock nuts thin type, with polyamide insert - Steel - 8 - zinc plated blue
BN 80035 - DIN 985
Prevailing torque type hex lock nuts thin type, with polyamide insert - Steel - 6 - zinc plated yellow