Prevailing torque type hex lock nuts all-metal, thin type
BN 19175
~DIN 980 M
(Standard withdrawn)
- Retaining element: stainless steel 1.4310 zinc plated blue
Material |
Material
Steel
|
Property class |
Property class
04
|
Surface |
Surface
zinc plated blue
|
All features
All prices are based on the minimum order quantity. If you have any questions or special requirement, please contact Bossard.
M [Nm] = Prevailing torque
Standard
Product features
- Retaining element: stainless steel 1.4310 zinc plated blue
Additional information
Features
Material |
Material
Steel
|
Property class |
Property class
04
|
Surface |
Surface
zinc plated blue
|
BN 161 - DIN 985
Prevailing torque type hex lock nuts thin type, with polyamide insert - Steel - 6 - zinc plated blue
BN 169 - DIN 980 V - ~ISO 7042
Prevailing torque type hex lock nuts all-metal - Steel - 8 - zinc plated blue
BN 64 - ~DIN 980 V
Prevailing torque type hex lock nuts type V3 all-metal - Acier - 8 - zingué-bleu