Contact
-

Shopping cart is loading.


Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

Torx plus®

BN 15096 - Screwdriver Bits 1/4" for Torx plus®, short type

  • Driver: 1/4" DIN 3126 C 6,3
    Type: hexalobular socket

Drive
Drive Hexalobular socket
Brand
Brand Torx plus®
Material
Material Steel
Material execution
Material execution heat-treated
Surface
Surface plain

All features


Product features

  • Driver: 1/4" DIN 3126 C 6,3
    Type: hexalobular socket

Features

Drive
Drive Hexalobular socket
Brand
Brand Torx plus®
Material
Material Steel
Material execution
Material execution heat-treated
Surface
Surface plain