Grooved pins type C, half length grooved with gorge
BN 1385
DIN 1469 C
Brandtype |
Brandtype
KS 67
|
Material |
Material
Steel
|
Material type |
Material type
11SMnPb30
|
Surface |
Surface
plain
|
All features
Standard
DIN 1469 C
Additional information
Other supply possibilities on request:
- type A with grooved neck for retaining rings DIN 471
- type B with grooved neck for circlips DIN 6799
- grooved pins made of stainless steel and plastic
- type A with grooved neck for retaining rings DIN 471
- type B with grooved neck for circlips DIN 6799
- grooved pins made of stainless steel and plastic
Features
Brandtype |
Brandtype
KS 67
|
Material |
Material
Steel
|
Material type |
Material type
11SMnPb30
|
Surface |
Surface
plain
|
Functional principle
With rounded gorge, used for suspension of springs