Assortment of heavy-duty spring pins in plastic box
BN 880
VSM 12785
(Standard withdrawn)
Material |
Material
Spring steel
|
Surface |
Surface
black
|
Alle Eigenschaften
Price per assortment
Norm
Eigenschaften
Material |
Material
Spring steel
|
Surface |
Surface
black
|
Scope of supply
Type A Type B
Quantity Ø x L Quantity / Ø x L
20 / 1,5 x 18 15 / 1,5 x 18
20 / 2 x 20 15 / 2 x 26
20 / 2 x 26 15 / 2,5 x 30
20 / 2,5 x 30 15 / 3 x 10
10 / 3 x 10 15 / 3 x 20
20 / 3 x 20 15 / 3 x 30
10 / 3 x 25 15 / 4 x 20
20 / 3 x 30 14 / 4 x 30
30 / 4 x 20 15 / 4 x 40
10 / 4 x 25 15 / 5 x 20
25 / 4 x 30 12 / 5 x 30
20 / 4 x 40 10 / 5 x 40
20 / 5 x 20 15 / 5 x 50
20 / 5 x 30 10 / 6 x 20
20 / 5 x 40 15 / 6 x 30
20 / 5 x 50 14 / 6 x 40
20 / 6 x 30 12 / 6 x 60
20 / 6 x 34 10 / 8 x 24
20 / 6 x 40 10 / 8 x 40
20 / 6 x 60 10 / 8 x 50
10 / 10 x 50
10 / 10 x 80