Square weld nuts four weld projections
BN 192
DIN 928
Material |
Material
Steel
|
Material type |
Material type
max. C 0,25%
|
Surface |
Surface
plain
|
All features
Standard
DIN 928
Additional information
Weld nuts can be paired under full load capacity with screws property class < 8.8.
Features
Material |
Material
Steel
|
Material type |
Material type
max. C 0,25%
|
Surface |
Surface
plain
|