Pozi cheese head thread forming screws form Z, metric thread
BN 2723
DIN 7500
~UNI 8112
Headform |
Headform
Cylindrical
|
Drive |
Drive
Cross recess Z (Pozidriv)
|
Thread |
Thread
fully threaded
|
Material |
Material
Steel
|
Material execution |
Material execution
case-hardened
|
Surface |
Surface
zinc plated blue, added lubricant
|
Hardness |
Hardness
450-560 HV
|
All features
1) Tapered thread end max. 4P
2) Trilobular cross-section
Standard
Additional information
A technical brochure is available on request.
Features
Headform |
Headform
Cylindrical
|
Drive |
Drive
Cross recess Z (Pozidriv)
|
Thread |
Thread
fully threaded
|
Material |
Material
Steel
|
Material execution |
Material execution
case-hardened
|
Surface |
Surface
zinc plated blue, added lubricant
|
Hardness |
Hardness
450-560 HV
|
Warnings
ISO 4042
Quenched and tempered fasteners ≥ 360 HV and tempered case-hardened fasteners with electroplated coatings: Susceptible to hydrogen embrittlement!
Further notice to residual risks can be found on our web page: Notes on use
BN 13916 - ~DIN 7500 C
Hexalobular (6 Lobe) socket pan head thread forming screws ~type C, metric thread - Steel - case-hardened - zinc plated blue, added lubricant
BN 2724 - DIN 7500 C
Pozi pan head thread forming screws type C, form Z, metric thread - Steel - case-hardened - zinc plated blue, added lubricant
BN 84402 - DIN 7500
Hexalobular (6 Lobe) socket pan head thread forming screws with uncontinuous slot, metric thread - Steel - case-hardened - zinc plated blue, added lubricant