Contact
-

Shopping cart is loading.


Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

Tappex® MICROBARB® 0006

BN 37905 - Press-in threaded inserts with large head, micro knurling, for thermoplastics

  • Patented external form
  • Particularly suitable for thin section materials
  • Especially for applications in electronics
  • Installation options: press-fitting, ultrasonic insertion, heat insertion

Headform
Headform Large
Brand
Brand Tappex®
Brandtype
Brandtype MICROBARB® 0006
Material
Material Brass
Surface
Surface plain

All features


Product features

  • Patented external form
  • Particularly suitable for thin section materials
  • Especially for applications in electronics
  • Installation options: press-fitting, ultrasonic insertion, heat insertion

Additional information

Location hole design: Please not that the given dimensions are estimated guides and may vary depending on the material of the moulded parts. Please contact us for a detailed hole design fitted to your application parameters. Tests are advised before starting series production.

Features

Headform
Headform Large
Brand
Brand Tappex®
Brandtype
Brandtype MICROBARB® 0006
Material
Material Brass
Surface
Surface plain

Illustration assembly





Suitable for this


BN 56060

Tappex® 074 - Heat inserter for press-in threaded inserts - Multiple Materials