Contact
-

Shopping cart is loading.


Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

KEENSERTS® KNT 01/03

BN 2086 - Hand insertion tools for inserts with locking kees heavy duty KNHM / KNHML


Brand
Brand KEENSERTS®
Brandtype
Brandtype KNT 01/03
Material
Material Steel

All features


Features

Brand
Brand KEENSERTS®
Brandtype
Brandtype KNT 01/03
Material
Material Steel

Assembly notice

1. Screw the KEENSERTS® inserts onto the threaded pin of the KNT – Tool.
2. Screw the KEENSERTS® inserts in workpiece with KNT - Tool until the locking kees stop at the chamfer (recommended hole preparation)
3. Drive the kees with short and precise hammer strokes or via press ca. 1/3 in the workpiece. The kees can be controlled after each stroke.
4. Drive in the kees completely until they are flushed with the surface (end position)
5. Unscrew the KNT - Tool. The KEENSERTS® inserts is installed.

Illustration assembly