Contact
-

Shopping cart is loading.


Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

Rivdom eBZ ZERO

BN 56000 - Battery powered blind rivet tool fully equipped

  • For rivet-Ø: 2- 4
  • Weight (incl. battery): 1,3 kg
  • Pulling force: 6,8 kN
  • Stroke: 20 mm
  • 2 Batteries: 12 V / 2 Ah Li-Ion
  • Charging time: < 30 min

Brand
Brand Rivdom
Brandtype
Brandtype eBZ ZERO
Material
Material Multiple Materials

All features

All prices are based on the minimum order quantity. If you have any questions or special requirement, please contact Bossard.

Net price per piece


Product features

  • For rivet-Ø: 2- 4
  • Weight (incl. battery): 1,3 kg
  • Pulling force: 6,8 kN
  • Stroke: 20 mm
  • 2 Batteries: 12 V / 2 Ah Li-Ion
  • Charging time: < 30 min

Features

Brand
Brand Rivdom
Brandtype
Brandtype eBZ ZERO
Material
Material Multiple Materials

Scope of supply

Nose pieces 2,4-4
2 Batteries Li-Ion 12V / 2 Ah
RivdomPLUS quick-charger
Carry case




Suitable for this


BN 55212

Rivdom - Nosepiece for battery powered blind rivet tools Rivdom - Steel

BN 25325

Rivdom - Clamping jaws two-piece for battery powered blind rivet tools Rivdom - Steel

BN 56003

Rivdom PLUS - Replacement battery for battery powered blind rivet tools Rivdom - Multiple Materials

BN 56218

Rivdom - Retention nosepiece for battery powered blind rivet tools Rivdom - Steel