Contact
-

Shopping cart is loading.


Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

DEWALT®

BN 53876 - Battery charger

  • Voltage: 10,8 V / 14,4 V / 18 V
  • Charges DeWalt® (1,3-5,0 Ah) 10,8 V / 14,4 V / 18 V Li-Ion batteries
  • No memory effect and no self-discharge
  • Battery chemistry: Li-Ion
  • Charging current 4,0 A
  • Charging time: ca. 30 min (2,0 Ah)
  • Length: 150 mm
  • Height: 80 mm
  • Width: 115 mm
  • Weight: 500 g

Brand
Brand DEWALT®
Material
Material Mutiple Materials

All features

Net price per piece


Product features

  • Voltage: 10,8 V / 14,4 V / 18 V
  • Charges DeWalt® (1,3-5,0 Ah) 10,8 V / 14,4 V / 18 V Li-Ion batteries
  • No memory effect and no self-discharge
  • Battery chemistry: Li-Ion
  • Charging current 4,0 A
  • Charging time: ca. 30 min (2,0 Ah)
  • Length: 150 mm
  • Height: 80 mm
  • Width: 115 mm
  • Weight: 500 g

Features

Brand
Brand DEWALT®
Material
Material Mutiple Materials



Suitable for this


BN 53352

STANLEY® Assembly Technologies ProSet® PB2500 - Battery powered blind rivet tool in plastic carry case fully equipped - Mutiple Materials

BN 56255

STANLEY® Assembly Technologies PB2500 Smart - Battery blind rivet tool with process monitoring system - Mutiple Materials

BN 53358

DEWALT® DCF414-B-EU - Battery powered rivet tool in T STAK™-kitbox, basic equipment with tool and nose pieces - Mutiple Materials

BN 32155

STANLEY® Assembly Technologies SB25PT-05 - Battery powered rivet tool for speed rivets - Mutiple Materials

BN 56258

STANLEY® Assembly Technologies NB08PT-18 - Battery Powered Blind Rivet Nut Tool - Mutiple Materials

BN 2056

POP® - Nosepiece for rivet- and setting tools - Steel

BN 25217

POP® - Clamping jaws three-piece for rivet tools - Steel

BN 53355

DEWALT® DCF403-2XR-QW - Battery powered rivet tool in T STAK™-kitbox, fully equipped - Mutiple Materials

BN 53356

DEWALT® DCF403-B-EU - Battery powered rivet tool in T STAK™-kitbox, basic equipment with tool and nose pieces - Mutiple Materials

BN 53357

DEWALT® DCF414-2PS-QW - Battery powered rivet tool in T STAK™-kitbox, fully equipped - Mutiple Materials