Contact
-

Shopping cart is loading.


Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

Lobster HR 002A

BN 25246 - Hand rivet tool fully equipped

  • For rivet Ø: 2,4 - 4,8
    Weight: 0,55 kg
    Length: 265 mm

Brand
Brand Lobster
Brandtype
Brandtype HR 002A
Material
Material Mutiple Materials

All features

Net price per piece


Product features

  • For rivet Ø: 2,4 - 4,8
    Weight: 0,55 kg
    Length: 265 mm

Features

Brand
Brand Lobster
Brandtype
Brandtype HR 002A
Material
Material Mutiple Materials



Suitable for this


BN 25323

Lobster - Clamping jaws two-piece for hand rivet tool Lobster HR 002A - Steel