Contact
-

Shopping cart is loading.


Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

POP® PS 45

BN 25227 - Lever rivet tool fully equipped

  • For rivet-Ø: 3,2 - 6,4
  • Weight: 2,6 kg
  • Length: 490 mm
  • Extended length: 665 mm

Brand
Brand POP®
Brandtype
Brandtype PS 45
Material
Material Mutiple Materials

All features

Net price per piece


Product features

  • For rivet-Ø: 3,2 - 6,4
  • Weight: 2,6 kg
  • Length: 490 mm
  • Extended length: 665 mm

Features

Brand
Brand POP®
Brandtype
Brandtype PS 45
Material
Material Mutiple Materials



Suitable for this


BN 2056

POP® - Nosepiece for rivet- and setting tools - Steel

BN 25249

POP® - Nose pieces for blind rivet tools - Steel

BN 20366

POP® - Clamping jaws two-piece for rivet tools - Steel