Contact
-

Shopping cart is loading.


Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

Klauke® EK 12042 CFM

BN 27734 - Battery powered hydraulic crimping tool with Makita battery system crimping range 16-400 mm2

  • C-head with very wide crimping range to 400 mm²
  • Up to 60 % fewer crimps thanks to wide crimping in comparison to 6 t tools
  • Easy handling by optimum weight distribution
  • All tool data in view thanks to display and i-press® app
  • Battery system Makita
  • Battery charging time 36 min
  • All data can be easily read via Bluetooth
  • Open head, rotatable
  • Quality assurance via visual and audible signals in case of error
  • Simple and safe: one-button operating concept for controlling all tool functions
  • Effortless working due to balanced centre of gravity
  • LED for work area illumination
  • 2-stage hydraulic system with fast feed and power stroke
  • Simple and safe: automatic retraction when operation is complete
  • Automatic retract stop (ARS) for positioning control in case of multiple crimps
  • Always ready-to-use thanks to battery charge and service display
Product information, operating manual/safety data sheet, approval: www.klauke.com

Brand
Brand Klauke®
Brandtype
Brandtype EK 12042 CFM
Material
Material Mutiple Materials
Version
Version crimping range 16-400 mm2
Notes on use
Notes on use
Notes on use

All features

Net price per piece


Product features

  • C-head with very wide crimping range to 400 mm²
  • Up to 60 % fewer crimps thanks to wide crimping in comparison to 6 t tools
  • Easy handling by optimum weight distribution
  • All tool data in view thanks to display and i-press® app
  • Battery system Makita
  • Battery charging time 36 min
  • All data can be easily read via Bluetooth
  • Open head, rotatable
  • Quality assurance via visual and audible signals in case of error
  • Simple and safe: one-button operating concept for controlling all tool functions
  • Effortless working due to balanced centre of gravity
  • LED for work area illumination
  • 2-stage hydraulic system with fast feed and power stroke
  • Simple and safe: automatic retraction when operation is complete
  • Automatic retract stop (ARS) for positioning control in case of multiple crimps
  • Always ready-to-use thanks to battery charge and service display
Product information, operating manual/safety data sheet, approval: www.klauke.com

Additional information

Crimping force 120 kN
Stroke / opening width 42 mm
Crimping cycle 8 s to 9 s (depending on the crimping cross-section)
Number of crimps approx. 115 at 150 mm² Cu DIN
Battery voltage 18 V
Battery capacity 4,0 Ah Li-Ion (72 Wh)
Battery charging time 36 min
Ambient temperature -12 °C ... +40 °C
UL-file n° E244184

Features

Brand
Brand Klauke®
Brandtype
Brandtype EK 12042 CFM
Material
Material Mutiple Materials
Version
Version crimping range 16-400 mm2
Notes on use
Notes on use
Notes on use

Scope of supply

1 Battery powered hydraulic crimping tool
1 Makita battery RAL40 18 V / 4.0 Ah, Li-Ion (72 Wh)
1 Makita quick-charger LGL1 for 18 V Li-Ion batteries
1 Hard plastic carrying case KK120NG
1 Manual


Warnings

Correct handling, transport and use of battery-powered products requires knowledge of the applicable laws.
Further notes on residual risks can be found on our web page: Notes on use
Special attention must be paid to the safety precautions and warnings given on the packaging or the instructions given in the operating manual / Safety Data Sheet.
Transports generally take place according to ADR 3.3 in accordance with the conditions of Special Regulation 188. The delivery document specifies the handling.




Suitable for this


BN 27700

Klauke® - Non-Tension compression joints - Aluminum / Copper - plain

BN 27702 - DIN 46235

Klauke® - Compression cable lugs DIN - Copper - tin-plated

BN 27704

Klauke® - Tubular cable lugs standard type, without inspection hole - Copper - tin-plated

BN 27706

Klauke® - Compression cable lugs longitudinally sealed - Aluminum / Copper - plain

BN 27710 - DIN 46267-1

Klauke® - Non-Tension compression joints - Copper - plain

BN 27714

Klauke® - Tubular cable lugs for fine and superfine stranded round conductors - Copper - tin-plated

BN 27715

Klauke® - Tubular cable lugs with small tab - Copper - tin-plated

BN 27718

Klauke® HR 13.. - Crimping die HR 13 wide for tubular cable lugs - Brass

BN 27716

Klauke® HD13.. - Crimping die HD 13 wide for compression cable lugs - Brass

BN 27717

Klauke® HF 13.. - Crimping die HF 13 wide for tubular cable lugs for fine and superfine stranded round conductors - Brass

BN 27719

Klauke® - Tubular cable lugs Angle 90° - Copper - tin-plated

BN 27720

Klauke® - Tubular cable lugs Angle 45° - Copper - tin-plated

BN 27756

Klauke® HRU 13.. - Crimping die HRU 13 - Brass

BN 27757

Klauke® RU 22.. - Crimping die RU 22 - Brass

BN 27721 - DIN 46329

Klauke® - Compression cable lugs - Aluminum - tin-plated

BN 27712 - DIN 46267-1

Klauke® - Non-Tension compression joints with oil stop - Copper - tin-plated

BN 22577 - DIN 46267-1

Metal Product® - Non-Tension reduction compression joints with oil stop - Copper - tin-plated

BN 27734

Klauke® EK 12042 CFM - Battery powered hydraulic crimping tool with Makita battery system crimping range 16-400 mm2
- Mutiple Materials

BN 27788

Klauke® RAL1 - Replacement Makita battery for crimping tools - Mutiple Materials

BN 27790

Klauke® RAL40 - Replacement Makita battery for crimping tools - Mutiple Materials

BN 27765

Klauke® LGL1 - Quick-charger for Makita battery - Mutiple Materials