Hexalobular (6 Lobe) socket head cap screws with extremely low head
BN 20146
Headform |
Headform
Cylindrical extremely low
|
Drive |
Drive
Hexalobular socket
|
Thread |
Thread
fully threaded
|
Material |
Material
Stainless steel
|
Material type |
Material type
A2
|
Al produktinformation
Mere information
Skruer med den foreliggende specifikation har pga. hovedgeometrien en reduceret belastning iht. ISO 898-1.
Produktinformation
Headform |
Headform
Cylindrical extremely low
|
Drive |
Drive
Hexalobular socket
|
Thread |
Thread
fully threaded
|
Material |
Material
Stainless steel
|
Material type |
Material type
A2
|