Slotted oval countersunk head machine screws
BN 656
DIN 964 A
(Standard withdrawn)
~ISO 2010
~UNI 6110
~ČSN 021155
Headform |
Headform
Oval countersunk
|
Drive |
Drive
Slot
|
Thread |
Thread
fully threaded
|
Material |
Material
Stainless steel
|
Material type |
Material type
A2
|
All features
Standard
Additional information
Features
Headform |
Headform
Oval countersunk
|
Drive |
Drive
Slot
|
Thread |
Thread
fully threaded
|
Material |
Material
Stainless steel
|
Material type |
Material type
A2
|
BN 654 - DIN 963 A - ~ISO 2009
Slotted flat countersunk head machine screws - Stainless steel - A2
BN 655 - DIN 963 A - ~ISO 2009
Slotted flat countersunk head machine screws - Stainless steel - A4
BN 657 - DIN 964 A - ~ISO 2010
Slotted oval countersunk head machine screws - Stainless steel - A4
BN 78 - DIN 966 A - ~ISO 7047
Phillips oval countersunk head machine screws form H - Stainless steel - A2
BN 83496 - DIN 966 A - ~ISO 7047
Pozi oval countersunk head machine screws form Z - Stainless steel - A2