Hexalobular (6 Lobe) socket flat countersunk head thread forming screws ~type M, metric thread
BN 13278
~DIN 7500 M
- With added lubricant
Headform |
Headform
Countersunk head
|
Drive |
Drive
Hexalobular socket
|
Thread |
Thread
fully threaded
|
Material |
Material
Stainless steel
|
Material type |
Material type
A2
|
All features
1) Tapered thread end max. 4P
2) Trilobular cross-section
Standard
~DIN 7500 M
Product features
- With added lubricant
Additional information
Application: aluminum, aluminum die-casting, zinc die-casting, non ferrous materials. Not suitable for steel and stainless steel.
Countersink must be designed according to the corresponding standard!
A technical brochure is available on request.
Countersink must be designed according to the corresponding standard!
A technical brochure is available on request.
Features
Headform |
Headform
Countersunk head
|
Drive |
Drive
Hexalobular socket
|
Thread |
Thread
fully threaded
|
Material |
Material
Stainless steel
|
Material type |
Material type
A2
|