SPAX® L-BOXX
BN 21605 - Assembly box of hexalobular (6 Lobe) socket flat countersunk head chipboard screws T-STAR plus, fully / partially threaded with 4CUT point
Brand |
Brand
SPAX®
|
Brandtype |
Brandtype
L-BOXX
|
Material |
Material
Stainless steel
|
Material type |
Material type
A2
|
Version |
Version
with 4CUT point
|
Notes on use |
Notes on use
|
All features
Price per assortment
Product features
Features
Brand |
Brand
SPAX®
|
Brandtype |
Brandtype
L-BOXX
|
Material |
Material
Stainless steel
|
Material type |
Material type
A2
|
Version |
Version
with 4CUT point
|
Notes on use |
Notes on use
|
Scope of supply
17 dimensions, 1045 pieces, incl. 5 pieces SPAX® bits 1/4" T-STAR plus BN 20945 (1xT10/T15/T30, 2xT20)
BN 20224 Number øxL
100 3,5x35
75 4x20
75 4x25
75 4x30
75 4x40
50 4x50
50 4x60
75 4,5x35
50 5x50
50 6x40
BN 15002 100 3,5x35
100 3,5x30
50 4,5x50
50 5x60
50 5x80
30 5x90
30 6x60
BN 20945 5 BIT (1xT10/T15/T30, 2xT20)