Contact
-

Shopping cart is loading.


Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

SPAX®

BN 20537 - Hexalobular (6 Lobe) T-STAR plus flange head screws for timber construction with 4CUT point

Other documentation: www.spax.com

Headform
Headform Washer head
Drive
Drive Hexalobular socket
Thread
Thread partially threaded
Brand
Brand SPAX®
Material
Material Steel
Material execution
Material execution case-hardened
Surface
Surface WIROX® added lubricant
Version
Version with 4CUT point
Notes on use
Notes on use

All features

L ≥ 160 with 4CUT cutter


Product features

Other documentation: www.spax.com

Additional information

The WIROX® coating is an alternative chromium free (VI) surface coating with considerably higher corrosion protection compared to yellow electrogalvanizing.

Features

Headform
Headform Washer head
Drive
Drive Hexalobular socket
Thread
Thread partially threaded
Brand
Brand SPAX®
Material
Material Steel
Material execution
Material execution case-hardened
Surface
Surface WIROX® added lubricant
Version
Version with 4CUT point
Notes on use
Notes on use

Warnings

ISO 4042
Quenched and tempered fasteners ≥ 360 HV and tempered case-hardened fasteners with electroplated coatings: Susceptible to hydrogen embrittlement!
Further notice to residual risks can be found on our web page: Notes on use