Contact
-

Shopping cart is loading.


Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

KOENIG EXPANDER® EXTOOL-040-1

BN 26362 - Hydraulic-pneumatic tool without nosepiece with mandrel collection device, for sealing plugs type HK, SK/SKC, LK

  • Weight: 2,7 kg
  • Pull force at 7 bar: 24 kN
  • Working stroke: 18 mm
  • Air supply pressure (min. - max.): 5 - 7 bar
  • Air consumption at 5.6 bar: 3,5 l
  • Noise level: < 75 dB (A)
  • Cycle time: 2 s

Brand
Brand KOENIG EXPANDER®
Brandtype
Brandtype EXTOOL-040-1
Material
Material Mutiple Materials

All features

Net price per piece


Product features

  • Weight: 2,7 kg
  • Pull force at 7 bar: 24 kN
  • Working stroke: 18 mm
  • Air supply pressure (min. - max.): 5 - 7 bar
  • Air consumption at 5.6 bar: 3,5 l
  • Noise level: < 75 dB (A)
  • Cycle time: 2 s

Features

Brand
Brand KOENIG EXPANDER®
Brandtype
Brandtype EXTOOL-040-1
Material
Material Mutiple Materials



Suitable for this


BN 26210

KOENIG EXPANDER® EXTOOL - Nosepiece for sealing plugs type SK, LK - Steel

BN 26235

KOENIG EXPANDER® SK 550 - Sealing plugs - Case hardening steel - blued

BN 26200

KOENIG EXPANDER® EXTOOL - Nosepiece for sealing plugs type SKC - Steel

BN 26500

KOENIG EXPANDER® SKC 550 - Sealing plugs - Case hardening steel - blued

BN 26219

KOENIG EXPANDER® EXTOOL - Jaw Case for hydraulic-pneumatic tool, for sealing plugs type HK, SK/SKC, LK - Steel

BN 26486

KOENIG EXPANDER® SK 552 - Sealing plugs with mandrel 30 mm longer than standard - Case hardening steel - blued

BN 26215

KOENIG EXPANDER® EXTOOL - Jaws in three parts for hydraulic-pneumatic tool, for sealing plugs type HK, SK/SKC, LK - Steel

BN 26201

KOENIG EXPANDER® LK 600 - Sealing plugs - Stainless steel

BN 26204

KOENIG EXPANDER® EXTOOL - Jaw pusher for hydraulic-pneumatic tool, for sealing plugs type HK, SK/SKC, LK - Steel

BN 26202

KOENIG EXPANDER® LK 950 - Sealing plugs - Case hardening steel - soft annealed - blued

BN 26197

KOENIG EXPANDER® SK - Spacer for sealing plugs serie SK 552 with mandrel 30 mm longer than standard - Steel