Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

FASTEKS® KLIPKO ZI

BN 38360 - Cage nuts Form B, with trapezoidal tab

  • Cage: spring steel zinc clear plated
  • ISO 4042/Zn7/An/T0
  • Nuts: steel zinc plated
  • ISO 4042/Zn7/An/T0

Brand
Brand FASTEKS®
Brandtype
Brandtype KLIPKO ZI
Material
Material Steel
Surface
Surface zinc plated blue

All features
  • Cage: spring steel zinc clear plated
  • ISO 4042/Zn7/An/T0
  • Nuts: steel zinc plated
  • ISO 4042/Zn7/An/T0


Product features

  • Cage: spring steel zinc clear plated
  • ISO 4042/Zn7/An/T0
  • Nuts: steel zinc plated
  • ISO 4042/Zn7/An/T0

Features

Brand
Brand FASTEKS®
Brandtype
Brandtype KLIPKO ZI
Material
Material Steel
Surface
Surface zinc plated blue

Functional principle

Slit width must be reduced by approx
0,3 mm when using in long holes

Illustration assembly