Contact
-

Shopping cart is loading.


Min. order € 100. Surcharge applied otherwise.

Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

DEWALT® DCF403-B-EU

BN 53356 - Battery powered rivet tool in T STAK™-kitbox, basic equipment with tool and nose pieces

  • For standard rivet- Ø: 2,4-4,8
  • Weight: 1,6 kg (bare unit)
  • Stroke length: 25 mm
  • Motor: 18 V, brushless

Brand
Brand DEWALT®
Brandtype
Brandtype DCF403-B-EU
Material
Material Multiple Materials
Notes on use
Notes on use

All features
  • For standard rivet- Ø: 2,4-4,8
  • Weight: 1,6 kg (bare unit)
  • Stroke length: 25 mm
  • Motor: 18 V, brushless
  • Pull force: max 10 kN
  • Rivets per minute: 43
  • Number of rivets per battery charge: up to 800 (Ø4,8) using a 2,0 Ah battery
  • Recommended rivets: POP® and AVDEL® blind rivets
  • Maximize productivity on the worksite with tool-free nose piece change and on-board nose piece storage
  • Easy to use with quick slide battery installation, LED light for clear visibility to the application, ergonomic soft grip handle. An integrated rivet mandrel collector ensures that loose mandrels are stored during the operation of the tool
  • DeWalt 18V XR® batteries are compatible with more than 250 tools in the market
  • This riveting battery tool enhances operator mobility and portability, enabling them to move easily around applications without the constraints and hazards of a compressed air line

Net price per piece


Product features

  • For standard rivet- Ø: 2,4-4,8
  • Weight: 1,6 kg (bare unit)
  • Stroke length: 25 mm
  • Motor: 18 V, brushless
  • Pull force: max 10 kN
  • Rivets per minute: 43
  • Number of rivets per battery charge: up to 800 (Ø4,8) using a 2,0 Ah battery
  • Recommended rivets: POP® and AVDEL® blind rivets
  • Maximize productivity on the worksite with tool-free nose piece change and on-board nose piece storage
  • Easy to use with quick slide battery installation, LED light for clear visibility to the application, ergonomic soft grip handle. An integrated rivet mandrel collector ensures that loose mandrels are stored during the operation of the tool
  • DeWalt 18V XR® batteries are compatible with more than 250 tools in the market
  • This riveting battery tool enhances operator mobility and portability, enabling them to move easily around applications without the constraints and hazards of a compressed air line

Features

Brand
Brand DEWALT®
Brandtype
Brandtype DCF403-B-EU
Material
Material Multiple Materials
Notes on use
Notes on use

Scope of supply

Battery powered rivet tool DCF403 (bare tool only)
1 T STAK™-kitbox
1 nose piece each: ø2,4/ø3,2/ø4/ø4,8




Suitable for this


BN 53359

DEWALT® - Clamping jaws three-piece for rivet tools - Steel

BN 53867

DEWALT® 18V XR - Replacement battery - Multiple Materials

BN 53360

DEWALT® - Nosepiece for rivet tools - Steel