Hex socket flat countersunk head screws fully threaded
BN 2102
ISO 10642
~DIN 7991
~UNI 5933
Headform |
Headform
Countersunk head
|
Drive |
Drive
Hexagon socket
|
Thread |
Thread
fully threaded
|
Material |
Material
Steel
|
Property class |
Property class
010.9 / 10.9 (The head marking is determining)
|
Surface |
Surface
zinc plated blue
|
All features
Loading product variants...
Standard
Additional information
The use of ISO countersunk screws requires checking the mounting situation to avoid an overlap of the head!
Features
Headform |
Headform
Countersunk head
|
Drive |
Drive
Hexagon socket
|
Thread |
Thread
fully threaded
|
Material |
Material
Steel
|
Property class |
Property class
010.9 / 10.9 (The head marking is determining)
|
Surface |
Surface
zinc plated blue
|
Warnings
ISO 4042
Quenched and tempered fasteners ≥ 360 HV and tempered case-hardened fasteners with electroplated coatings: Susceptible to hydrogen embrittlement!
Further notice to residual risks can be found on our web page: Notes on use
BN 2101 - ISO 10642 - ~DIN 7991
Hex socket flat countersunk head screws fully threaded - Steel - 010.9 / 10.9 (The head marking is determining) - black
BN 2103 - ISO 10642 - ~DIN 7991
Hex socket flat countersunk head screws fully threaded - Steel - 010.9 / 10.9 (The head marking is determining) - zinc flake coated GEOMET® 500 A