Slotted flat countersunk head screws machined
BN 406
DIN 963 A
(Standard withdrawn)
~UNI 6109
~ČSN 021151
Headform |
Headform
Countersunk head
|
Drive |
Drive
Slot
|
Thread |
Thread
fully threaded
|
Material |
Material
Free-cutting steel
|
Surface |
Surface
plain
|
All features
Article no. | Designation | d1 | L | Package unit | Catalog price per unit | Quantity in Pcs. | |||
---|---|---|---|---|---|---|---|---|---|
Article no. Article no.1167715 | Designation DesignationM 1 x 2 | d1 M1 | L 2 | Package unit 100 Pcs. | Catalog price per unit Log in to see prices and availability | ||||
Article no. Article no.1167723 | Designation DesignationM 1 x 3 | d1 M1 | L 3 | Package unit 100 Pcs. | Catalog price per unit Log in to see prices and availability | ||||
Article no. Article no.1167731 | Designation DesignationM 1 x 4 | d1 M1 | L 4 | Package unit 100 Pcs. | Catalog price per unit Log in to see prices and availability | ||||
Article no. Article no.1167758 | Designation DesignationM 1 x 5 | d1 M1 | L 5 | Package unit 100 Pcs. | Catalog price per unit Log in to see prices and availability | ||||
Article no. Article no.1167766 | Designation DesignationM 1 x 6 | d1 M1 | L 6 | Package unit 100 Pcs. | Catalog price per unit Log in to see prices and availability | ||||
Article no. Article no.1167774 | Designation DesignationM 1 x 8 | d1 M1 | L 8 | Package unit 100 Pcs. | Catalog price per unit Log in to see prices and availability | ||||
Article no. Article no.1167839 | Designation DesignationM 1,4 x 3 | d1 M1,4 | L 3 | Package unit 100 Pcs. | Catalog price per unit Log in to see prices and availability | ||||
Article no. Article no.1167847 | Designation DesignationM 1,4 x 4 | d1 M1,4 | L 4 | Package unit 100 Pcs. | Catalog price per unit Log in to see prices and availability | ||||
Article no. Article no.1167855 | Designation DesignationM 1,4 x 5 | d1 M1,4 | L 5 | Package unit 100 Pcs. | Catalog price per unit Log in to see prices and availability | ||||
Article no. Article no.1167863 | Designation DesignationM 1,4 x 6 | d1 M1,4 | L 6 | Package unit 100 Pcs. | Catalog price per unit Log in to see prices and availability | ||||
Article no. Article no.1167871 | Designation DesignationM 1,4 x 8 | d1 M1,4 | L 8 | Package unit 100 Pcs. | Catalog price per unit Log in to see prices and availability | ||||
Article no. Article no.1167898 | Designation DesignationM 1,4 x 10 | d1 M1,4 | L 10 | Package unit 100 Pcs. | Catalog price per unit Log in to see prices and availability | ||||
Article no. Article no.1167901 | Designation DesignationM 1,4 x 12 | d1 M1,4 | L 12 | Package unit 100 Pcs. | Catalog price per unit Log in to see prices and availability | ||||
Article no. Article no.1167944 | Designation DesignationM 1,6 x 3 | d1 M1,6 | L 3 | Package unit 100 Pcs. | Catalog price per unit Log in to see prices and availability | ||||
Article no. Article no.1167952 | Designation DesignationM 1,6 x 4 | d1 M1,6 | L 4 | Package unit 100 Pcs. | Catalog price per unit Log in to see prices and availability | ||||
Article no. Article no.1167960 | Designation DesignationM 1,6 x 5 | d1 M1,6 | L 5 | Package unit 100 Pcs. | Catalog price per unit Log in to see prices and availability | ||||
Article no. Article no.1167979 | Designation DesignationM 1,6 x 6 | d1 M1,6 | L 6 | Package unit 100 Pcs. | Catalog price per unit Log in to see prices and availability | ||||
Article no. Article no.1167987 | Designation DesignationM 1,6 x 8 | d1 M1,6 | L 8 | Package unit 100 Pcs. | Catalog price per unit Log in to see prices and availability | ||||
Article no. Article no.1167995 | Designation DesignationM 1,6 x 10 | d1 M1,6 | L 10 | Package unit 100 Pcs. | Catalog price per unit Log in to see prices and availability |
Standard
Additional information
Sharp edges, chamfered thread ends, extremely small diameters possible.
All lengths fully threaded
Features
Headform |
Headform
Countersunk head
|
Drive |
Drive
Slot
|
Thread |
Thread
fully threaded
|
Material |
Material
Free-cutting steel
|
Surface |
Surface
plain
|
BN 357 - DIN 963 A - ~ISO 2009
Slotted flat countersunk head machine screws - Steel - 4.8 - zinc plated blue
BN 359 - DIN 963 A - ~ISO 2009
Slotted flat countersunk head machine screws - Steel - 4.8 - zinc plated yellow
BN 654 - DIN 963 A - ~ISO 2009
Slotted flat countersunk head machine screws - Stainless steel - A2
BN 655 - DIN 963 A - ~ISO 2009
Slotted flat countersunk head machine screws - Stainless steel - A4