Hex socket head cap screws partially threaded
BN 1420
DIN 912
(Standard withdrawn)
ISO 4762
~UNI 5931
~ČSN 021143
Headform |
Headform
Cylindrical
|
Drive |
Drive
Hexagon socket
|
Thread |
Thread
partially threaded
|
Material |
Material
Steel
|
Property class |
Property class
12.9
|
Surface |
Surface
zinc flake coated GEOMET® 500 A
|
All features
Loading product variants...
Standard
Features
Headform |
Headform
Cylindrical
|
Drive |
Drive
Hexagon socket
|
Thread |
Thread
partially threaded
|
Material |
Material
Steel
|
Property class |
Property class
12.9
|
Surface |
Surface
zinc flake coated GEOMET® 500 A
|
Assembly notice
Due to extra coating thickness in the threads, fasteners <M5 that are zinc flake coated may not assemble freely by hand
BN 1419 - DIN 912 - ISO 4762
Hex socket head cap screws fully threaded - Steel - 12.9 - zinc flake coated GEOMET® 500 A
BN 7 - DIN 912 - ISO 4762
Hex socket head cap screws fully threaded - Steel - 12.9 - black
BN 8 - DIN 912 - ISO 4762
Hex socket head cap screws partially threaded - Steel - 12.9 - black