Contact
0

Shopping cart is loading.


Min. order € 200. Surcharge applied otherwise.

Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

KEENSERTS® KNM

BN 53532 - Threaded inserts with locking kees light duty, with free running thread

  • Threaded inserts: INOX 1.4305 / locking kees: AISI 302

Brand
Brand KEENSERTS®
Brandtype
Brandtype KNM
Material
Material Stainless steel
Material type
Material type 1.4305

All features
  • Threaded inserts: INOX 1.4305 / locking kees: AISI 302


Product features

  • Threaded inserts: INOX 1.4305 / locking kees: AISI 302

Additional information

Pull-out force [N]: shear engagement [mm2] x ultimate shear strength of parent material [N/mm2]

Features

Brand
Brand KEENSERTS®
Brandtype
Brandtype KNM
Material
Material Stainless steel
Material type
Material type 1.4305

Assembly notice

1. Drilling with standard drill (modified core diameter according to Table d2")
2. Sink with Countersink (80°-100°, Table d4)
3. Thread cutting with Standard Tap (Table d3)
4. Screwing in/Locking: pneumatic or manually

Illustration assembly




Suitable for this


BN 31909

KEENSERTS® PT - Power Tool hydropneumatic without nosepiece set for KEENSERTS® threaded inserts - Multiple Materials

BN 31873

KEENSERTS® PTC - Power Tool hydropneumatic without nosepiece set with tool case for KEENSERTS® threaded inserts - Multiple Materials

BN 38042

KEENSERTS® KRTM 01 - Hand installation tools for inserts with locking kees miniatur and light duty KNCM / KNCML / KNM / KNML - Steel

BN 2085

KEENSERTS® KNT 01 - Hand insertion tools for inserts with locking kees light duty KNM / KNML - Steel