Contact
0

Shopping cart is loading.


Min. order € 200. Surcharge applied otherwise.

Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

KOENIG EXPANDER® EXPRESS 5000

BN 28486 - Hydropneumatic table press force and distance controlled

  • for the assembly of KOENIG EXPANDER® series MB from Ø 12 - 22 mm (.406" - .875" Inch), series CV from Ø 12 - 22 mm, series LP from Ø 12 mm and series RE from Ø 12 - 14 mm (.406" - .562" Inch)
  • Height: approx: 1470 mm
  • Width: appr. 400 mm (max. 580 mm)
  • Depth: approx. 535 mm

Brand
Brand KOENIG EXPANDER®
Brandtype
Brandtype EXPRESS 5000

All features
  • for the assembly of KOENIG EXPANDER® series MB from Ø 12 - 22 mm (.406" - .875" Inch), series CV from Ø 12 - 22 mm, series LP from Ø 12 mm and series RE from Ø 12 - 14 mm (.406" - .562" Inch)
  • Height: approx: 1470 mm
  • Width: appr. 400 mm (max. 580 mm)
  • Depth: approx. 535 mm
  • Working area (height:): 250 mm (working height between table top and cylinder, without setting tool)
  • Working area (depth): 200 mm (center-line spacing between cylinder and C frame)
  • Table (width x depth): 300 x 190 mm
  • Weight: approx. 190 kg
  • Crimping force: 50 kN (max. force 52,5 kN at 6 bar)
  • Quill stroke: 60 mm
  • Working stroke: 15 mm (within the cylinder ram)
  • Working speed: 30 mm/sec (max. possible at 6 bar)
  • Operating voltage: 230 V/110 V, automatic switchover to corresponding power supply
  • Operation: VISUAL POINT terminal with QVGA graphic display
  • Force / distance control: Sensor adjusted with SIT reference sensor
  • Software: WINSCOPE software for connection to a PC

Net price per piece

Article no.DesignationCodePackage unitCatalog price per unitQuantity in Pcs.
Article no.

Article no.3789144

Designation

Designation1470 / 250

Code

EXPRESS 5000

Package unit

1 Pcs.

Catalog price per unit

Log in to see prices and availability


Product features

  • for the assembly of KOENIG EXPANDER® series MB from Ø 12 - 22 mm (.406" - .875" Inch), series CV from Ø 12 - 22 mm, series LP from Ø 12 mm and series RE from Ø 12 - 14 mm (.406" - .562" Inch)
  • Height: approx: 1470 mm
  • Width: appr. 400 mm (max. 580 mm)
  • Depth: approx. 535 mm
  • Working area (height:): 250 mm (working height between table top and cylinder, without setting tool)
  • Working area (depth): 200 mm (center-line spacing between cylinder and C frame)
  • Table (width x depth): 300 x 190 mm
  • Weight: approx. 190 kg
  • Crimping force: 50 kN (max. force 52,5 kN at 6 bar)
  • Quill stroke: 60 mm
  • Working stroke: 15 mm (within the cylinder ram)
  • Working speed: 30 mm/sec (max. possible at 6 bar)
  • Operating voltage: 230 V/110 V, automatic switchover to corresponding power supply
  • Operation: VISUAL POINT terminal with QVGA graphic display
  • Force / distance control: Sensor adjusted with SIT reference sensor
  • Software: WINSCOPE software for connection to a PC

Additional information

Quick tool change avoids long changeover times. The required working stroke is preprogrammed and can be retrieved by the Expander type to be processed (max. 32 memory locations). In addition, the working stroke is referenced for each individual Expander, which guarantees high process stability and quality. The press is force and distance controlled; an RS232 interface can be used to trace corresponding data on the customer's computer for later processing. The required software is included in the scope of delivery.

Features

Brand
Brand KOENIG EXPANDER®
Brandtype
Brandtype EXPRESS 5000

On request