Hex set screws with small wrench size with full dog point
BN 1363
DIN 561 B
Headform |
Headform
Hexagon
|
Drive |
Drive
Hexagon
|
Thread |
Thread
fully threaded
|
Material |
Material
Steel
|
Property class |
Property class
8.8
|
Surface |
Surface
black
|
All features
M12; M16: Wrench size contrary to DIN 561 B / other wrench size on request
Article no. | Designation | d1 | L | Package unit | Catalog price per unit | Quantity in Pcs. | |||
---|---|---|---|---|---|---|---|---|---|
Article no. Article no.1137557 | Designation DesignationM 6 x 12 | d1 M6 | L 12 | Package unit 100 Pcs. | Catalog price per unit Log in to see prices and availability | ||||
Article no. Article no.1137565 | Designation DesignationM 6 x 16 | d1 M6 | L 16 | Package unit 100 Pcs. | Catalog price per unit Log in to see prices and availability | ||||
Article no. Article no.1137573 | Designation DesignationM 6 x 20 | d1 M6 | L 20 | Package unit 100 Pcs. | Catalog price per unit Log in to see prices and availability | ||||
Article no. Article no.1137581 | Designation DesignationM 6 x 25 | d1 M6 | L 25 | Package unit 100 Pcs. | Catalog price per unit Log in to see prices and availability | ||||
Article no. Article no.1137603 | Designation DesignationM 6 x 30 | d1 M6 | L 30 | Package unit 100 Pcs. | Catalog price per unit Log in to see prices and availability | ||||
Article no. Article no.1137611 | Designation DesignationM 8 x 16 | d1 M8 | L 16 | Package unit 100 Pcs. | Catalog price per unit Log in to see prices and availability | ||||
Article no. Article no.1137638 | Designation DesignationM 8 x 20 | d1 M8 | L 20 | Package unit 100 Pcs. | Catalog price per unit Log in to see prices and availability | ||||
Article no. Article no.1137646 | Designation DesignationM 8 x 25 | d1 M8 | L 25 | Package unit 100 Pcs. | Catalog price per unit Log in to see prices and availability | ||||
Article no. Article no.1137654 | Designation DesignationM 8 x 30 | d1 M8 | L 30 | Package unit 100 Pcs. | Catalog price per unit Log in to see prices and availability | ||||
Article no. Article no.1137662 | Designation DesignationM 8 x 35 | d1 M8 | L 35 | Package unit 100 Pcs. | Catalog price per unit Log in to see prices and availability | ||||
Article no. Article no.1137670 | Designation DesignationM 8 x 40 | d1 M8 | L 40 | Package unit 100 Pcs. | Catalog price per unit Log in to see prices and availability | ||||
Article no. Article no.1137689 | Designation DesignationM 8 x 50 | d1 M8 | L 50 | Package unit 100 Pcs. | Catalog price per unit Log in to see prices and availability | ||||
Article no. Article no.1137697 | Designation DesignationM 10 x 20 | d1 M10 | L 20 | Package unit 100 Pcs. | Catalog price per unit Log in to see prices and availability | ||||
Article no. Article no.1137700 | Designation DesignationM 10 x 25 | d1 M10 | L 25 | Package unit 100 Pcs. | Catalog price per unit Log in to see prices and availability | ||||
Article no. Article no.1137719 | Designation DesignationM 10 x 30 | d1 M10 | L 30 | Package unit 100 Pcs. | Catalog price per unit Log in to see prices and availability | ||||
Article no. Article no.1137727 | Designation DesignationM 10 x 35 | d1 M10 | L 35 | Package unit 100 Pcs. | Catalog price per unit Log in to see prices and availability | ||||
Article no. Article no.1137735 | Designation DesignationM 10 x 40 | d1 M10 | L 40 | Package unit 100 Pcs. | Catalog price per unit Log in to see prices and availability | ||||
Article no. Article no.1137743 | Designation DesignationM 10 x 50 | d1 M10 | L 50 | Package unit 100 Pcs. | Catalog price per unit Log in to see prices and availability | ||||
Article no. Article no.1137751 | Designation DesignationM 10 x 60 | d1 M10 | L 60 | Package unit 100 Pcs. | Catalog price per unit Log in to see prices and availability | ||||
Article no. Article no.1137832 | Designation DesignationM 12 x 20 / DIN/s17 | d1 M12 | L 20 | Package unit 100 Pcs. | Catalog price per unit Log in to see prices and availability |
Standard
Features
Headform |
Headform
Hexagon
|
Drive |
Drive
Hexagon
|
Thread |
Thread
fully threaded
|
Material |
Material
Steel
|
Property class |
Property class
8.8
|
Surface |
Surface
black
|