Contact
-

Shopping cart is loading.


Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

Fork head pins for fork heads DIN 71752

BN 484

  • Bolts: steel
  • Fork head: spring steel 430 HV

Material
Material Steel / spring steel
Surface
Surface zinc plated blue
Hardness
Hardness 430 HV

All features
  • Bolts: steel
  • Fork head: spring steel 430 HV


Product features

  • Bolts: steel
  • Fork head: spring steel 430 HV

Features

Material
Material Steel / spring steel
Surface
Surface zinc plated blue
Hardness
Hardness 430 HV

Warnings

ISO 4042
Quenched and tempered fasteners ≥ 360 HV and tempered case-hardened fasteners with electroplated coatings: Susceptible to hydrogen embrittlement!
Further notice to residual risks can be found on our web page: Notes on use





Suitable for this


BN 482 - DIN 71752

Fork heads - normal thread - Free-cutting steel - zinc plated blue

BN 2847 - DIN 71752

Fork heads - fine thread - Free-cutting steel - zinc plated blue