Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

FASTEKS® FILKO SK

BN 25558 - Blind rivet nuts countersunk head 90°, round shank, open end


Headform
Headform Countersunk head
Brand
Brand FASTEKS®
Brandtype
Brandtype FILKO SK
Material
Material Steel
Surface
Surface zinc plated with thick layer passivation

All features


Features

Headform
Headform Countersunk head
Brand
Brand FASTEKS®
Brandtype
Brandtype FILKO SK
Material
Material Steel
Surface
Surface zinc plated with thick layer passivation

Assembly notice

The countersunk head rivet nut requires a perfect 90° countersink.
After the rivet nut is assembled, the flat head should protrude through the clamped part at least 0,1 mm. During tightening the component that's being fastened will press against the head, consequently preventing the rivet nut from rotating.

Illustration assembly