Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

HellermannTyton® KR8

BN 22141 - Cable ties locked by glass fibre pin heat stabilized

  • Heat stabilized
  • Cable tie without serration
  • Damage to cables and wires is avoided
  • Strap is locked into place with a glass-fibre reinforced pin

Brand
Brand HellermannTyton®
Brandtype
Brandtype KR8
Material
Material Polyamide
Material execution
Material execution PA 6.6
Color
Color natural
Version
Version heat stabilized
Notes on use
Notes on use

All features
  • Heat stabilized
  • Cable tie without serration
  • Damage to cables and wires is avoided
  • Strap is locked into place with a glass-fibre reinforced pin
  • Very secure and vibration resistant fixing
  • Operating temperature range: -40 °C ... +105 °C
  • Material flammability rating: hardly flammable according to UL94V-2

Filtering
Filtering
Filtering
Filtering

R: tensile strength min. in N

Article no.DesignationCodeMax. bundle diameterPackage unitCatalog price per unitQuantity in Pcs.
Article no.

Article no.9031016

Designation

Designation121-83355 8 x 337

Code

121-83355

Max. bundle diameter

86

Package unit

50 Pcs.

Catalog price per unit


Product features

  • Heat stabilized
  • Cable tie without serration
  • Damage to cables and wires is avoided
  • Strap is locked into place with a glass-fibre reinforced pin
  • Very secure and vibration resistant fixing
  • Operating temperature range: -40 °C ... +105 °C
  • Material flammability rating: hardly flammable according to UL94V-2

Additional information

Test standard: EN 45545-2 HL2 for requirement R22, HL3 for requirement R23, IEC 62275:2006

Features

Brand
Brand HellermannTyton®
Brandtype
Brandtype KR8
Material
Material Polyamide
Material execution
Material execution PA 6.6
Color
Color natural
Version
Version heat stabilized
Notes on use
Notes on use

Similar products

Assembly notice

For assembly a special KR-tool is needed.

Illustration assembly




Suitable for this


BN 22143

HellermannTyton® KR6/8 - Installation tool for cable tie locked by glass fibre pin - Steel


On request