Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

FASTEKS® PRECISKO DAS

BN 38354 - High-precision locknuts with axial set screw, turned version

  • Axial runout: 0,01
  • Tensile strength: Rm 800 – 950 N/mm2
  • Threaded and face: plain, oiled

Brand
Brand FASTEKS®
Brandtype
Brandtype PRECISKO DAS
Material
Material Steel
Surface
Surface black-oxidized

All features


Product features

  • Axial runout: 0,01
  • Tensile strength: Rm 800 – 950 N/mm2
  • Threaded and face: plain, oiled

Features

Brand
Brand FASTEKS®
Brandtype
Brandtype PRECISKO DAS
Material
Material Steel
Surface
Surface black-oxidized