Retaining rings for shafts standard design
BN 20013
DIN 471
~UNI 7435
~ČSN 022930
Material |
Material
Stainless steel
|
Material type |
Material type
1.4568
|
All features
Standard
DIN 471
~UNI 7435
~ČSN 022930
Features
Material |
Material
Stainless steel
|
Material type |
Material type
1.4568
|