Tappex® HiMOULD® 018/118
BN 37875 - Threaded inserts for insertion with threaded blind hole, with special centring attachment, for thermoplastics and thermosets
- Sharp increase in axial forces due to additional grooves
- Can be plugged onto smooth locating pins
- Free of swarf after molding process
- Very thin-walled, particularly suitable for applications with low wall thickness
Brand |
Brand
Tappex®
|
Brandtype |
Brandtype
HiMOULD® 018/118
|
Material |
Material
Brass
|
Surface |
Surface
plain
|
All features
Grooves from thread size M3
Product features
- Sharp increase in axial forces due to additional grooves
- Can be plugged onto smooth locating pins
- Free of swarf after molding process
- Very thin-walled, particularly suitable for applications with low wall thickness
Features
Brand |
Brand
Tappex®
|
Brandtype |
Brandtype
HiMOULD® 018/118
|
Material |
Material
Brass
|
Surface |
Surface
plain
|