KOENIG EXPANDER® EXTOOL-040-2
BN 26363 - Hydraulic-pneumatic tool without nosepiece with mandrel collection device, for sealing plugs type SK/SKC, LK
- Weight: 2,7 kg
- Pull force at 7 bar: 24 kN
- Working stroke: 18 mm
- Air supply pressure (min. - max.): 5 - 7 bar
- Air consumption at 5.6 bar: 3,5 l
- Noise level: < 75 dB (A)
- Cycle time: 2 s
Brand |
Brand
KOENIG EXPANDER®
|
Brandtype |
Brandtype
EXTOOL-040-2
|
Material |
Material
Multiple Materials
|
All features
Net price per piece
Product features
- Weight: 2,7 kg
- Pull force at 7 bar: 24 kN
- Working stroke: 18 mm
- Air supply pressure (min. - max.): 5 - 7 bar
- Air consumption at 5.6 bar: 3,5 l
- Noise level: < 75 dB (A)
- Cycle time: 2 s
Features
Brand |
Brand
KOENIG EXPANDER®
|
Brandtype |
Brandtype
EXTOOL-040-2
|
Material |
Material
Multiple Materials
|
Suitable for this
BN 26235
KOENIG EXPANDER® SK 550 - Sealing plugs - Case hardening steel - blued
BN 26486
KOENIG EXPANDER® SK 552 - Sealing plugs with mandrel 30 mm longer than standard - Case hardening steel - blued
BN 26201
KOENIG EXPANDER® LK 600 - Sealing plugs - Stainless steel
BN 26202
KOENIG EXPANDER® LK 950 - Sealing plugs - Case hardening steel - soft annealed - blued
BN 26212
KOENIG EXPANDER® EXTOOL - Nosepiece for sealing plugs type LK - Steel
BN 26216
KOENIG EXPANDER® EXTOOL - Jaws in three parts for hydraulic-pneumatic tool, for sealing plugs type SK/SKC, LK - Steel
BN 26204
KOENIG EXPANDER® EXTOOL - Jaw pusher for hydraulic-pneumatic tool, for sealing plugs type HK, SK/SKC, LK - Steel
BN 26197
KOENIG EXPANDER® SK - Spacer for sealing plugs serie SK 552 with mandrel 30 mm longer than standard - Steel