Hex head screws fully threaded
BN 2030
DIN 933
(Standard withdrawn)
ISO 4017
~UNI 5739
~ČSN 021103
Headform |
Headform
Hexagon
|
Drive |
Drive
Hexagon
|
Thread |
Thread
fully threaded
|
Material |
Material
Steel
|
Property class |
Property class
10.9
|
Surface |
Surface
zinc flake coated GEOMET® 500 A
|
Tutte le caratteristiche
M10; M12: wrench size according to ISO on request
Standard
DIN 933 (Standard withdrawn)
ISO 4017
~UNI 5739
~ČSN 021103
Caratteristiche
Headform |
Headform
Hexagon
|
Drive |
Drive
Hexagon
|
Thread |
Thread
fully threaded
|
Material |
Material
Steel
|
Property class |
Property class
10.9
|
Surface |
Surface
zinc flake coated GEOMET® 500 A
|