Viti a testa cilindrica con intaglio
BN 330
DIN 84 A
(Standard withdrawn)
~ISO 1207
~UNI 6107
~ČSN 021131
Headform |
Headform
Cylindrical
|
Drive |
Drive
Slot
|
Thread |
Thread
fully threaded
|
Material |
Material
Steel
|
Property class |
Property class
4.8
|
Surface |
Surface
zinc plated blue
|
All features
M2,3; M2,6: not included in DIN 84 A
Standard
Additional information
Features
Headform |
Headform
Cylindrical
|
Drive |
Drive
Slot
|
Thread |
Thread
fully threaded
|
Material |
Material
Steel
|
Property class |
Property class
4.8
|
Surface |
Surface
zinc plated blue
|
BN 20239 - DIN 84 A - ~ISO 1207
Slotted cheese head machine screws - Steel - 4.8 - zinc plated with thick layer passivation
BN 328 - DIN 84 A - ~ISO 1207
Slotted cheese head machine screws - Steel - 4.8 - plain
BN 332 - DIN 84 A - ~ISO 1207
Slotted cheese head machine screws - Steel - 4.8 - zinc plated yellow
BN 341 - DIN 84 A - ~ISO 1207
Slotted cheese head machine screws - Steel - 8.8 - zinc plated blue
BN 650 - DIN 84 A - ~ISO 1207
Slotted cheese head machine screws - Stainless steel - A2