Prevailing torque type hex lock nuts with polyamide insert
BN 80038
NFE 25-409
(Standard withdrawn)
~ISO 7040
~DIN 982
Brandtype |
Brandtype
P8
|
Material |
Material
Steel
|
Styrkeklasse |
Styrkeklasse
8
|
Surface |
Surface
zinc nickel passivated sealed
|
Al produktinformation
M2,5; M7: not included in NFE 25-409 and ISO 7040
Standard
NFE 25-409 (Standard withdrawn)
~ISO 7040
~DIN 982
Produktinformation
Brandtype |
Brandtype
P8
|
Material |
Material
Steel
|
Styrkeklasse |
Styrkeklasse
8
|
Surface |
Surface
zinc nickel passivated sealed
|