Klauke® RALB1EU
BN 27789 - Replacement Bosch battery for crimping tools
- Battery voltage 18 V
- Battery capacity 2,0 Ah, (36 Wh)
- Battery charging time with LGLB1EU 15 min.
- Cell technology Li-Ion
Brand |
Brand
Klauke®
|
Brandtype |
Brandtype
RALB1EU
|
Material |
Material
Multiple Materials
|
Notes on use |
Notes on use
|
Todas las características
Net price per piece
Características del producto
- Battery voltage 18 V
- Battery capacity 2,0 Ah, (36 Wh)
- Battery charging time with LGLB1EU 15 min.
- Cell technology Li-Ion
Características
Brand |
Brand
Klauke®
|
Brandtype |
Brandtype
RALB1EU
|
Material |
Material
Multiple Materials
|
Notes on use |
Notes on use
|
Warnings
Correct handling, transport and use of batteries requires knowledge of the applicable laws.
Further notes on residual risks can be found on our web page: Notes on use
Special attention must be paid to the safety precautions and warnings given on the packaging or the instructions given in the operating manual/Safety Data Sheet.
Transports generally take place according to ADR 3.3 in accordance with the conditions of Special Regulation 188. The delivery document specifies the handling.
Adecuado para
BN 27748
Klauke® EKM 60/22 CFB - Battery powered hydraulic crimping tool with Bosch battery system crimping range 6-300 mm2
- Multiple Materials
BN 27739
Klauke® EKM 60 IDCFB - Akkuhydraulisches Presswerkzeug mit Bosch Akku-System Pressbereich 10-240 mm2
- Mehrere Materialien
BN 27735
Klauke® EK 12042 CFB - Akkuhydraulisches Presswerkzeug mit Bosch Akku-System Pressbereich 16-400 mm2
- Mehrere Materialien
BN 27736
Klauke® EK 60/22 CFB - Akkuhydraulisches Presswerkzeug mit Bosch Akku-System Pressbereich 6-300 mm2
- Mehrere Materialien
BN 27766
Klauke® LGLB1EU - Ladegerät für Akku Bosch - Mehrere Materialien