Contact
0

Shopping cart is loading.


Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

PEM® PF12

BN 20633 - Self-clinching captive panel screws with slot and phillips recess form H, for metallic materials

  • Knurled knob: aluminium plain
  • Retainer: steel hardened, nickel plated
  • Screw: stainless steel AISI 400
  • Spring: stainless steel AISI 300

Drive
Drive Cross recess H (Phillips)
Brand
Brand PEM®
Brandtype
Brandtype PF12
Material
Material Aluminum
Surface
Surface plain

All features
  • Knurled knob: aluminium plain
  • Retainer: steel hardened, nickel plated
  • Screw: stainless steel AISI 400
  • Spring: stainless steel AISI 300
  • For use in sheet hardness max. HRB 80

Loading product variants...


Product features

  • Knurled knob: aluminium plain
  • Retainer: steel hardened, nickel plated
  • Screw: stainless steel AISI 400
  • Spring: stainless steel AISI 300
  • For use in sheet hardness max. HRB 80

Features

Drive
Drive Cross recess H (Phillips)
Brand
Brand PEM®
Brandtype
Brandtype PF12
Material
Material Aluminum
Surface
Surface plain