Hex head screws fully threaded, with metric fine thread

BN 65

DIN 961

(Standard withdrawn)

ISO 8676

~UNI 5740



Headform
Headform Hexagon
Drive
Drive Hexagon
Thread
Thread fully threaded
Material
Material Steel
Property class
Property class 8.8
Surface
Surface black

상세 스펙

모든 제품 가격은 최소 주문 수량(MOQ)이 기준이 됩니다. 관련하여 가격관련하여 문의사항 있으시면 저희 한국보싸드로 문의바랍니다.

M10; M12; M14; M22: wrench size according to ISO on request


Norm

DIN 961 (Standard withdrawn) ISO 8676 ~UNI 5740

스펙

Headform
Headform Hexagon
Drive
Drive Hexagon
Thread
Thread fully threaded
Material
Material Steel
Property class
Property class 8.8
Surface
Surface black