Hex socket button head cap screws with collar partially / fully threaded

BN 11252

ISO 7380-2



Headform
Headform Button with collar
Drive
Drive Hexagon socket
Thread
Thread partially / fully threaded
Material
Material Steel
Property class
Property class 010.9
Surface
Surface black

상세 스펙

모든 제품 가격은 최소 주문 수량(MOQ)이 기준이 됩니다. 관련하여 가격관련하여 문의사항 있으시면 저희 한국보싸드로 문의바랍니다.


Norm

ISO 7380-2

추가 정보

Fasteners to the given specification have a reduced loadability due to the head geometry according to ISO 898-1.

스펙

Headform
Headform Button with collar
Drive
Drive Hexagon socket
Thread
Thread partially / fully threaded
Material
Material Steel
Property class
Property class 010.9
Surface
Surface black