Hex socket head cap screws with low head and pilot recess, partially / fully threaded

BN 15

DIN 6912



Headform
Headform Cylindrical low
Drive
Drive Hexagon socket
Thread
Thread partially / fully threaded
Material
Material Steel
Property class
Property class 08.8 / 8.8 (The head marking is determining)
Surface
Surface black

상세 스펙

모든 제품 가격은 최소 주문 수량(MOQ)이 기준이 됩니다. 관련하여 가격관련하여 문의사항 있으시면 저희 한국보싸드로 문의바랍니다.

b: the partially threaded version can not always be guaranteed


Norm

DIN 6912

추가 정보

Fasteners to the given specification have a reduced loadability due to the head geometry according to ISO 898-1.

스펙

Headform
Headform Cylindrical low
Drive
Drive Hexagon socket
Thread
Thread partially / fully threaded
Material
Material Steel
Property class
Property class 08.8 / 8.8 (The head marking is determining)
Surface
Surface black