Hexalobular (6 Lobe) socket pan head screws with uncontinuous slot fully threaded

BN 84405

~ISO 14583



Headform
Headform Pan Head
Drive
Drive Hexalobular with slot
Thread
Thread fully threaded
Material
Material Steel
Property class
Property class 08.8 / 8.8 (The head marking is determining)
Surface
Surface zinc plated yellow

상세 스펙

모든 제품 가격은 최소 주문 수량(MOQ)이 기준이 됩니다. 관련하여 가격관련하여 문의사항 있으시면 저희 한국보싸드로 문의바랍니다.


Norm

~ISO 14583

추가 정보

Fasteners to the given specification have a reduced loadability due to the head geometry according to ISO 898-1.

스펙

Headform
Headform Pan Head
Drive
Drive Hexalobular with slot
Thread
Thread fully threaded
Material
Material Steel
Property class
Property class 08.8 / 8.8 (The head marking is determining)
Surface
Surface zinc plated yellow