KEENSERTS® KNT 01
BN 2085 - Hand insertion tools for inserts with locking kees light duty KNM / KNML
모든 제품 가격은 최소 주문 수량(MOQ)이 기준이 됩니다. 관련하여 가격관련하여 문의사항 있으시면 저희 한국보싸드로 문의바랍니다.
스펙
Brand |
Brand
KEENSERTS®
|
Brandtype |
Brandtype
KNT 01
|
Material |
Material
Steel
|
Assembly notice
1. Screw the KEENSERTS® inserts onto the threaded pin of the KNT – Tool.
2. Screw the KEENSERTS® inserts in workpiece with KNT - Tool until the locking kees stop at the chamfer (recommended hole preparation)
3. Drive the kees with short and precise hammer strokes or via press ca. 1/3 in the workpiece. The kees can be controlled after each stroke.
4. Drive in the kees completely until they are flushed with the surface (end position)
5. Unscrew the KNT - Tool. The KEENSERTS® inserts is installed.