Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

KOENIG EXPANDER® CV 173

BN 53529 - Sealing plugs

  • Sleeve: aluminum EN AW 2024-T4 (AlCu4Mg1)
  • Ball: stainless steel AISI 302/304

Brand
Brand KOENIG EXPANDER®
Brandtype
Brandtype CV 173
Material
Material Aluminum
Material type
Material type EN AW 2024-T4 (AlCu4Mg1)

All features
  • Sleeve: aluminum EN AW 2024-T4 (AlCu4Mg1)
  • Ball: stainless steel AISI 302/304


Product features

  • Sleeve: aluminum EN AW 2024-T4 (AlCu4Mg1)
  • Ball: stainless steel AISI 302/304

Additional information

Please note these recommendations are generally conservative, and higher working pressures are possible in some applications.

Features

Brand
Brand KOENIG EXPANDER®
Brandtype
Brandtype CV 173
Material
Material Aluminum
Material type
Material type EN AW 2024-T4 (AlCu4Mg1)

Illustration functional principle