Contact
-

Shopping cart is loading.


Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

TUBTARA® DFS 309 T

BN 15671 - Hand rivet setter fully equipped

  • For TUBTARA®, FASTEKS FILKO®, Eurosert®, BCT®
  • Capacity range: M4-M10 (aluminum, steel, stainless steel), blind rivet studs M5-M8
  • Stroke length: 12 mm
  • Weight: 2,4 kg (without equipment)
  • Length: 520 mm (without equipment)
Technical information: Download (PDF)

Brand
Brand TUBTARA®
Brandtype
Brandtype DFS 309 T

All features

All prices are based on the minimum order quantity. If you have any questions or special requirement, please contact Bossard.

Net price per piece


Product features

  • For TUBTARA®, FASTEKS FILKO®, Eurosert®, BCT®
  • Capacity range: M4-M10 (aluminum, steel, stainless steel), blind rivet studs M5-M8
  • Stroke length: 12 mm
  • Weight: 2,4 kg (without equipment)
  • Length: 520 mm (without equipment)
Technical information: Download (PDF)

Additional information

The insertion tool can be converted to a different thread size by changing the accessories.

Features

Brand
Brand TUBTARA®
Brandtype
Brandtype DFS 309 T

Scope of supply

Equipment for: blind rivet nuts M4-M10, blind rivet studs M5-M8, incl. carrying case




Suitable for this


BN 15672

TUBTARA® - Mandrel TUBTARA® for hand rivet setter DFS 309 T - Steel - plain

BN 14310

TUBTARA® - Nosepiece for hand rivet setter DFS 309 T - Steel - plain