Contact
-

Shopping cart is loading.


Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

POP® SNAD…BS

BN 30823 - Blind rivets Standard dome head

  • Rivet: aluminum EN AW 5154 (AlMg3,5)
  • Mandrel: steel zinc plated

Headform
Headform Domed
Brand
Brand POP®
Brandtype
Brandtype SNAD…BS
Material
Material Aluminum
Material type
Material type EN AW 5154 (AlMg3,5)
Surface
Surface plain

All features

All prices are based on the minimum order quantity. If you have any questions or special requirement, please contact Bossard.

Shear and tensile forces are typical values


Product features

  • Rivet: aluminum EN AW 5154 (AlMg3,5)
  • Mandrel: steel zinc plated

Features

Headform
Headform Domed
Brand
Brand POP®
Brandtype
Brandtype SNAD…BS
Material
Material Aluminum
Material type
Material type EN AW 5154 (AlMg3,5)
Surface
Surface plain




Suitable for this


BN 30847

POP® TT 55 D - Hand rivet tool fully equipped - Mutiple Materials

BN 20505

POP® PS 15 - Hand rivet tool fully equipped - Mutiple Materials

BN 20364

POP® PS 40 - Lever rivet tool fully equipped - Mutiple Materials